2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M5S20-9025H

Expand Table
EN
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Ratio
U
Number of Teeth
Z
Module
MOD
Reference Diameter
D [mm]
Outside Diameter
DA [mm]
da2
DA2 [mm]
Locating Distance
A [mm]
Bore Diameter
DD [mm]
Hub Diameter
DH [mm]
Hub Projection
LH [mm]
Bore Lenght
L [mm]
Overall lenght
LW [mm]
Tip Distance
LA [mm]
Face Width
B [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
Nominal threads
M
1
2
3
4
5
M5S20-9025
Discontinued
1
20
5.00
100.0
103.30
107.07
90.00
25
80
30.00
53.0
59.04
43.54
23.6
0
0.0
-
M5S20-9025H
Discontinued
1
20
5.00
100.0
103.30
107.07
90.00
25
80
30.00
53.0
59.04
43.54
23.6
0
0.0
-
M5S20#9030H
Discontinued
1
20
5.00
100.0
103.30
107.07
90.00
30
80
30.00
53.0
59.04
43.54
23.6
8
3.3
2-M10
M5S20#9040H
Discontinued
1
20
5.00
100.0
103.30
107.07
90.00
40
80
30.00
53.0
59.04
43.54
23.6
12
3.3
2-M10
MGH=40
Discontinued
1
20
5.00
100.0
103.32
107.07
90.00
40
80
30.00
53.0
59.04
43.54
23.6
12
3.3
M8
Show compressed display (5 configurable products)
Order numberM5S20-9025H
ShorttextModule 5
Latest change25.04.2023 00:28:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties